Product WKS4.4T-0.8-WSS4.4T/TXY
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6637034- Female M12, angled, 4-pin
- Shield on coupling nut/screw
- Male M12, angled, 4-pin
- Jacket material: PUR, shielded
- Jacket color: yellow
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 0.8 m

General data
| EAN | 4047101658392 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |

